PMP22760

Dual-output bias power supply reference design for inverter and motor drive applications

PMP22760

Design files

Overview

This isolated primary-side regulated (PSR) flyback converter reference design provides dual +15-V outputs at 100 mA each. It was designed to provide bias power for a rotor coil excitation gate driver in motor/ inverter applications. The isolated output voltage is sampled from the primary-side flyback voltage eliminating the need for an optocoupler, voltage reference or third winding from the transformer for output voltage regulation. It offers a high level of integration and high efficiency in a compact form factor.

Features
  • Primary-side regulation eliminates optocoupler or transformer bias winding which results is a compact size
  • Excellent balanced load output voltage regulation (<1% from 10% - 100% loading)
  • Excellent unbalanced load output voltage regulation (<1% @ 50%, <2% @ 90% imbalance)
  • High efficiency (>90% from 50% - 100% loading)
  • LM5180 controller integrates FET and minimizes external components
Output voltage options PMP22760.1 PMP22760.2
Vin (Min) (V) 12 12
Vin (Max) (V) 15 15
Vout (Nom) (V) 15 15
Iout (Max) (A) .1 .1
Output Power (W) 1.5 1.5
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Flyback- Non Sync Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT224.PDF (3284 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM829.PDF (139 KB)

Detailed overview of design layout for component placement

TIDM828.PDF (120 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM831.ZIP (697 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG00.ZIP (519 KB)

Design file that contains information on physical board layer of design PCB

TIDM830.PDF (523 KB)

PCB layer plot file used for generating PCB design layout

TIDM827.PDF (179 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5180-Q1Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report Dual-Output Bias Power Supply Reference Design for Inverter and Motor Drive Appl PDF | HTML Mar 24, 2021
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug 20, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.