PMP22764

Isolated flyback converter (24-V to 56-V/1.25-A) reference design

PMP22764

Design files

Overview

This reference design utilizes a diode rectified flyback converter for a 24-V input to isolated 56-V/1.25-A output. The LM51551 PWM controller provides the control for the flyback converter, including hiccup mode short circuit protection. This reference design is ideal for when any well-regulated 56-V output is required, such as the power source for Power over Ethernet (PoE) Power Source Equipment (PSE).

Features
  • Over 90% efficiency at full-load at 24-V input
  • Hiccup-mode short circuit protection
  • Low 82-mV peak-to-peak ripple on 54-V output
Output voltage options PMP22764.1
Vin (Min) (V) 19.2
Vin (Max) (V) 28.8
Vout (Nom) (V) 54
Iout (Max) (A) 1.25
Output Power (W) 67.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT115.PDF (2887 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM847.PDF (208 K)

Detailed schematic diagram for design layout and components

TIDM848.PDF (271 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM849.PDF (191 K)

Detailed overview of design layout for component placement

TIDM851.ZIP (865 K)

Files used for 3D models or 2D drawings of IC components

TIDCG04.ZIP (565 K)

Design file that contains information on physical board layer of design PCB

TIDM850.PDF (771 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM515512.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with hiccup

Data sheet: PDF | HTML
MOSFETs

CSD19531Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.4 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Isolated Flyback Converter (56 V/1.25 A) Reference Design Jan. 19, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos