PMP22829

Synchronous buck converter reference design for infotainment applications

PMP22829

Design files

Overview

This reference design is a synchronous buck converter circuit using the LM63625-Q1 controller integrated circuit (IC). The design accepts an input voltage of 9.8 VIN to 16 VIN and provides a regulated output voltage of 9.3 VOUT capable of delivering up to 2.1 A of current. The design is built on a four-layer FR-4 PCB, with one ounce copper for each of the four layers. The board is 29.2 mm × 12.5 mm. See LM636xx-Q1 Functional Safety FIT Rate, FMD, and pin FMA for any safety concerns.

Features
  • Small solution size with single-sided component assembly
  • Regulator includes integrated FETs
  • High efficiency
  • Optimized for automotive applications
  • Regulator features spread-spectrum switching or dithering for improved EMI performance
Output voltage options PMP22829.1
Vin (Min) (V) 9.8
Vin (Max) (V) 16
Vout (Nom) (V) 9.3
Iout (Max) (A) 1.8
Output Power (W) 16.74
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT237.PDF (2051 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMB73.PDF (225 K)

Detailed schematic diagram for design layout and components

TIDMB74.PDF (141 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB75.PDF (169 K)

Detailed overview of design layout for component placement

TIDMB77.ZIP (534 K)

Files used for 3D models or 2D drawings of IC components

TIDCGC5.ZIP (413 K)

Design file that contains information on physical board layer of design PCB

TIDMB76.PDF (422 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM63625-Q13.5-V to 36-V, 2.5-A step-down voltage converter with spread spectrum

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report Synchronous Buck Converter Reference Design for Infotainment Applications PDF | HTML Dec. 12, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos