PMP23069
3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input
PMP23069
Overview
This reference design demonstrates a method to control a continuous conduction mode Totem pole power factor correction converter (PFC) using C2000 F28003x and F28004x microcontrollers. The PFC also works as inverter in grid connected (current controlled) mode. The converter is designed to support a maximum input current of 16-ARMS and peak power of 3.6 kW. The LMG3522 top-side cooled GaN device with integrated driver and protection, enables higher efficiency and reduces power supply size and complexity. F28004x or F28002x based C2000 controller can be used for all the advanced controls such as fast relay control and reverse current flow protection. The design supports adaptive dead time for efficiency improvements, input cap compensation scheme for improved power factor at light loads, and non-linear voltage loop to reduce voltage spikes under transient in PFC mode.
Features
- >180W/in³ power density in an x-y dimension of less than 68-mm x 121-mm space and maximum height of 32 mm
- Peak efficiency of 98.7%
- Semiconductor relay increases power density and reliability
- GaN optimized with driver integration
| Output voltage options | PMP23069.1 |
|---|---|
| Vin (Min) (V) | 90 |
| Vin (Max) (V) | 265 |
| Vout (Nom) (V) | 380 |
| Iout (Max) (A) | 9.47 |
| Output Power (W) | 3598.6 |
| Isolated/Non-Isolated | Non-Isolated |
| Input Type | AC |
| Topology | PFC- Boost |
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TMS320F280025 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash
TMS320F280049 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM
SN74LVC1G3157 — 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch
TMS320F280041C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280023 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash
TMS320F280045 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM
TMS320F280041 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM
TMS320F280039C — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
TMS320F280049C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280037C — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
TMS320F280025C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
TMS320F280023C — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB
TMS320F280037 — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD
TMS320F280039 — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD
TMS320F280033 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU, AES and CAN-FD
TMS320F280034 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD
LMG3522R030 — 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
Start development
Software
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
- DigitalPower SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications. The software includes (...)
Supported products & hardware
Products
C2000 real-time microcontrollers
Hardware development
Reference design
Development kit
C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers
Products
C2000 real-time microcontrollers
Hardware development
Reference design
Development kit
Documentation
C2000Ware DigitalPower SDK User Guide
Release Information
Digital Power SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications.
What's new
- Added 10kW Vienna Rectifier-based, 3Ph PFC (TIDA-010257 on F280013x) Reference Design
- Added Clickable selection tool to narrow down to a specific reference design based on desired criteria
- Updated Machine Learning based Arc Fault Detection Reference Design (TIDA-010955 on F28P55x) to support 250KHz data collection
- Bug fixed for PMP23338 on F28003x to fix close inrush relay and operate baby boost. Removed support for F280013x
- Bug fixed for TIDM-02011 on F28003x to combine buck+kernel example (Bank1 to Bank0 LFU failure), added more build configurations and changed optimization settings
- Updated minor macro/ user configuration fixes in TIDM-02013 , TIDA-010054 & PMP41042
TIDMBF9 — PMP23069 PLECS Model
Supported products & hardware
Hardware development
Reference design
TIDMBF9 — PMP23069 PLECS Model
Hardware development
Reference design
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Test report | 3-kW 180-W/in3 Single-Phase Totem-Pole Bridgeless PFC RefDes. W/ 16-A Max. Input (Rev. A) | PDF | HTML | Oct 24, 2022 |
| Technical article | How to reduce THD of a PFC | PDF | HTML | Sep 2, 2025 | |
| Technical article | How processing in real-time drives high-performance power systems | PDF | HTML | Oct 6, 2022 | |
| Analog design Journal | Improve power density with a baby boost converter in a PFC circuit | PDF | HTML | Jun 9, 2022 |
Related design resources
Hardware development
EVALUATION BOARD
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.