PMP23199

2-W, 120-VAC to 3.3-VDC high-voltage flyback reference design

PMP23199

Design files

Overview

This reference design generates an isolated 2-W output (3.3 V) from the AC line of 120 VAC. UCC28911 incorporates a 700-V power MOSFET and PSR controller. The design achieves a low height of 0.25 inches.

Features
  • Compact design of 1.4 inches × 1.9 inches and 0.25 inches in height
  • Single-side assembly
  • Small-output ripple of 50 mV
Output voltage options PMP23199.1
Vin (Min) (V) 90
Vin (Max) (V) 160
Vout (Nom) (V) 3.3
Iout (Max) (A) .35
Output Power (W) 1.155
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM^Flyback- Integrated Switch^Flyback- Transition Mode
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT264.PDF (1003 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA70.PDF (162 KB)

Detailed overview of design layout for component placement

TIDMA69.PDF (122 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA72.ZIP (1949 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG52.ZIP (324 KB)

Design file that contains information on physical board layer of design PCB

TIDMA71.PDF (422 KB)

PCB layer plot file used for generating PCB design layout

TIDMA68.PDF (195 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC28911700V Flyback switcher with constant-voltage constant-current and primary-side regulation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 2-W, 120-VAC to 3.3-VDC High-Voltage Flyback Reference Design PDF | HTML Mar 18, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.