This reference design is a 60-W USB Type-C® power delivery (PD) design operating in standard power range (SPR) that uses the TPS65987D USB Type-C and USB PD controller, LM76005 synchronous buck converter, LMR36506 synchronous buck converter and TPD62300A USB Type-C port protector. The design uses a 30-V to  60-V wide input buck converter to regulate to the typical 5-V, 9-V, 15-V and 20-V USB-C SPR voltages.  The maximum power rating is 60 W at 20 V with a peak efficiency of 96.8%.
          Features
          
          
- 20-V to 60-V wide input power supply for single-port USB Type-C
 
- Supports 20-V/3-A, 15-V/3-A, 9-V/3-A or 5-V/3-A outputs
 
- 96.8% maximum efficiency at 48-V input and full load