This reference design implements a Power-over-Ethernet (PoE) power device (PD) active-clamp forward converter with 24V and 3A output. A TPS23730 PD with integrated pulse-width modulator (PWM) controller provides the necessary functions for the PoE PD and PWM control for the active-clamp forward converter. This design uses secondary-side regulation (SSR) with an optocoupler feedback. An external hot swap is added to enable Class-7 and 8 PD applications. INA237 is used on the primary side to monitor the DC/DC input voltage and current, and the power information is sent to the secondary side by either I2C isolator or optocoupler-based circuits.
          Features
          
          
	- IEEE 802.3bt Type 3 compliant PoE PD
 
	- Integrated PWM controller for flyback or active clamp forward configuration
 
	- Frequency dithering for EMI reduction
 
	- Soft-start control with advanced start-up and hiccup mode overload protection
 
	- Soft-stop shutdown
 
	- Optional adapter input