PMP23366

Dual-input redundant PoE Class 6 PD with smooth transition and telemetry reference design

PMP23366

Design files

Overview

This design implements a Power over Ethernet (PoE) Class 6 Powered Device (PD) with dual redundant PoE inputs and smooth transition between these inputs and a an auxiliary input. Two TPS2372-3 PD controllers are utilized for high power PoE control up to 51W. A 5V at 9A active clamp forward converter is implemented with the PWM portion of a TPS23734 IC. An INA237A provides input voltage/current/power/temperature measurements via I2C.

Features
  • Dual redundant PoE inputs plus auxiliary 48V input         
  • Smooth transition between all inputs         
  • PoE Port 1 priority over PoE Port 2         
  • Auxiliary priority over either PoE Port         
  • Telemetry for input voltage, current and power via I2C         
  • 88% efficiency from PoE input; 90% efficiency from auxiliary input
Output voltage options PMP23366.1
Vin (Min) (V) 42.5
Vin (Max) (V) 57
Vout (Nom) (V) 5
Iout (Max) (A) 9
Output Power (W) 45
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT385.PDF (3934 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCY8.PDF (703 KB)

Detailed overview of design layout for component placement

TIDMCY7.PDF (414 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCZ0.ZIP (975 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGP3.ZIP (3364 KB)

Design file that contains information on physical board layer of design PCB

TIDMCY9.PDF (3185 KB)

PCB layer plot file used for generating PCB design layout

TIDMCY6.PDF (766 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23734IEEE 802.3bt type 3 class 1-4 PoE PD with high efficiency DC-DC control

Data sheet: PDF | HTML
Digital power monitors

INA23785-V, 16-bit, I2C output current/voltage/power monitor with alert

Data sheet: PDF | HTML
I2C & I3C level shifters, buffers & hubs

TCA9517A2-bit level-translating 400-kHz I2C/SMBus buffer/repeater with powered-off high-impedance

Data sheet: PDF | HTML
Powered devices

TPS2372IEEE 802.3bt PoE high-power PD interface with automatic MPS & autoclass

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3808Low-quiescent current supervisor with programmable delay & manual reset

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV760100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML
I2C isolators

ISO1640Hot-swappable, robust-EMC bidirectional I2C isolator with bidirectional clock

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Dual-Input Redundant PoE Class 6 PD With Smooth Transition and Telemetry Reference Design PDF | HTML May 21, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.