New

PMP23421

Multiphase four-switch buck-boost DC/DC converter reference design

PMP23421

Design files

Overview

This reference design is a digitally controlled, gallium nitride (GaN) based, four-switch buck-boost DC/DC converter used for battery backup (BBU) application. This design has a total of seven phases. Six phases are connected in parallel for battery discharging operation providing up to 8.1kW discharging power. The seventh phase is used for battery charging operation. The converter works in either buck, buck-boost, or boost mode depending on VIN and VOUT voltage, and transitions smoothly between each mode.

Features
  • One microcontroller controls seven phases simultaneously
  • Peak current mode control and fast load transient
  • Multimode operation: buck, buck-boost, boost
  • Current balancing among each phase
  • 99% peak efficiency
  • Meets Open Rack Base Version 3 (OCP-V3) 50V BBU specification
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT416.PDF (734 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDC2.PDF (575 K)

Detailed schematic diagram for design layout and components

TIDMDC3.PDF (394 K)

Detailed schematic diagram for design layout and components

TIDMDD0.PDF (180 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDD1.PDF (178 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDC6.PDF (447 K)

Detailed overview of design layout for component placement

TIDMDC7.PDF (341 K)

Detailed overview of design layout for component placement

TIDMDC8.ZIP (24792 K)

Files used for 3D models or 2D drawings of IC components

TIDMDC9.ZIP (2084 K)

Files used for 3D models or 2D drawings of IC components

TIDCGR9.ZIP (3288 K)

Design file that contains information on physical board layer of design PCB

TIDCGS0.ZIP (686 K)

Design file that contains information on physical board layer of design PCB

TIDMDC4.PDF (3322 K)

PCB layer plot file used for generating PCB design layout

TIDMDC5.PDF (1296 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA296A-5-V to 110-V, bidirectional, 1.1-MHz 8-V/µs ultraprecise current sense amplifier

Data sheet: PDF | HTML
Digital isolators

ISO6521Functional isolation dual-channel 1/1 digital isolator

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3100R017100V 1.7mΩ GaN FET with integrated driver

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

TLV365-Q1Automotive 50-MHz single-supply operational amplifier with rail-to-rail input and output

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC334205V/5V 1.5W 3kVrms isolated DC-DC module with integrated transformer

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P150-mA, capacitor-free low-dropout voltage regulator with active output discharge & enable

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report Multi-Phase Four-Switch Buck-Boost DC/DC Converter Reference Design PDF | HTML Oct. 11, 2024

Related design resources

Hardware development

EVALUATION BOARD
TMDSCNCD28P65X TMS320F28P65X controlCARD evaluation module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-DIGITALPOWER-SDK DigitalPower software development kit (SDK) for C2000™ MCUs
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos