PMP23456

USB Type-C® and USB power delivery for 1S Li-Ion battery charger reference design

PMP23456

Design files

Overview

This reference design uses a TPS25730S sink-only USB Type-C® power delivery (PD) controller in collaboration with a BQ25638 interintegrated circuit (I2C) controlled single-cell buck charger configured as a USB Type-C single-cell battery charger design targeted at portable personal electronic devices. The PD controller negotiates either a 5V and 3A or 9V and 3A contract from the USB-C input, and delivers this to the buck charger which generates a regulated 4.8V maximum to the system output and the battery output. The maximum output load is designed for 3A total, which can be split between the system and battery outputs with charge enabled or disabled.

A graphical user interface (GUI) is needed to configure certain setting in this design. The GUI can be downloaded through the BQSTUDIO page.

Features
  • Small design size
  • 1.5MHz switching frequency
  • Charge enabled or disabled option
  • I2C configurations
  • Thermistor sensing
Output voltage options PMP23456.1
Vin (Min) (V) 5
Vin (Max) (V) 9
Vout (Nom) (V) 4.2
Iout (Max) (A) 3
Output Power (W) 12.6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT417.PDF (912 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDI9.PDF (360 KB)

Detailed overview of design layout for component placement

TIDMDJ1.PDF (157 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDJ0.ZIP (1649 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGT2.ZIP (3686 KB)

Design file that contains information on physical board layer of design PCB

TIDMDI8.PDF (1569 KB)

PCB layer plot file used for generating PCB design layout

TIDMDI7.PDF (298 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25638I²C controlled, 1-cell 5-A maximum 18-V input buck charger with NVDC power path and USB OTG output

Data sheet: PDF | HTML
Battery charger ICs

BQ25622I²C-controlled, one-cell 3.5-A buck battery charger with 18-V max input, current limit, ADC and OTG

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS25730Sink-only USB Type-C® and USB Power Delivery (PD) controller with no firmware development required

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report USB Type-C® and USB Power Delivery for 1S Li-Ion Battery Charger Reference Design PDF | HTML Nov 6, 2024

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
BQSTUDIO Battery Management Studio (bqStudio) Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.