PMP23630

Datacenter reference design for HVDC 30kW PSU

PMP23630

Design files

Overview

This reference design is a two-stage, high-efficiency, 30kW power supply with a high voltage DC (HVDC) output. The first stage is a three-level flying capacitor power factor correction (PFC) converter running off of a three-phase input source. The PFC control is implemented with a TMS320F28P650DK high performance microcontroller. The flying capacitor topology is selected over more traditional topologies (for example, Vienna rectifier) due to a frequency doubling effect in the inductors. This doubling results in smaller and higher efficiency inductors. The PFC is followed by two Δ-Δ connected three phase inductor-inductor-capacitor (LLC) converters. There is one LLC for +400V and one for -400V. The LLC converters can be configured as separate supplies or as a single 800V output. The Δ-Δ connection provides reduced root-mean-square (RMS) currents. LLC control is implemented with a single TMS320F28P650DK high performance microcontroller.

Features
  • Peak efficiency: 98.5%
  • PFC operating frequency: 65 kHz
  • LLC operating frequency: 100kHz and 1.5MHz
  • Dimensions: 800mm × 160mm × 32mm
Output voltage options PMP23630.1
Vin (Min) (V) 430
Vin (Max) (V) 530
Vout (Nom) (V) 800
Iout (Max) (A) 37.5
Output Power (W) 30000
Isolated/Non-Isolated Isolated
Input Type
Topology Boost- CCM^Full Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT224.PDF (230 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM2776Switched Capacitor Inverter

Data sheet: PDF | HTML
Clock buffers

LMK1C11044-channel output LVCMOS 1.8-V buffer

Data sheet: PDF | HTML
Oscillators

LMK6CLow-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AHCT3676-ch, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA4350Quad, single-supply, rail-to-rail, high speed, low noise operational amplifier

Data sheet: PDF | HTML
Protocol & bus switches & muxes

SN74CB3Q32443.3-V, 1:1 (SPST), 8-channel FET high bandwidth bus switch with 2 control inputs

Data sheet: PDF
Digital isolators

ISO7741-Q1Automotive, robust EMC, quad-channel, 3/1, reinforced digital isolator

Data sheet: PDF | HTML
Series voltage references

REF4132-Q1Automotive 12-ppm/°C low-noise low-power precision voltage reference

Data sheet: PDF | HTML
Series voltage references

REF50Low-noise, very low-drift, wide-VIN precision voltage reference

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

MSP432E401YSimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

Data sheet: PDF | HTML
Digital isolators

ISO7740-Q1Automotive, robust EMC, quad-channel, 4/0, reinforced digital isolator

Data sheet: PDF | HTML
Ethernet PHYs

DP83826ILow latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range

Data sheet: PDF | HTML
Digital isolators

ISO7710Robust EMC, single-channel, reinforced digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7721Robust EMC, dual-channel, 1/1, reinforced digital isolator

Data sheet: PDF | HTML
Isolated ADCs

AMC3306M05±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC

Data sheet: PDF | HTML
C2000 real-time microcontrollers

TMS320F28P650DKC2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES

Data sheet: PDF | HTML
Isolated ADCs

AMC0236Precision, ±1V input, basic isolated delta-sigma modulator with external clock

Data sheet: PDF | HTML
Isolated ADCs

AMC1336±1-V input, precision voltage sensing reinforced isolated modulator

Data sheet: PDF | HTML
Digital isolators

ISO7762Robust EMC, six-channel, 4/2, reinforced digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7731Robust EMC, triple-channel, 2/1, reinforced digital isolator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report 30kW HVDC AI Data Center Reference Design PDF | HTML Oct 7, 2025
Technical article Data centers evolve to meet AI's massive power needs PDF | HTML Nov 6, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.