PMP30439

230 V in to 180 V out at 200 mA constant-current LED driver reference design

PMP30439

Design files

Overview

This reference design is a low-side Buck (the output voltage is referenced to the positive DC input (+Vin node), not to the GND node). The controller drives a LED string up to 180V with 200mA constant current. The low-side Buck topology simplifies the schematic thanks to direct-driving of the FET, without the need of high-side driver.

Features
  • Simple low-side buck, high-voltage converter
  • Constant current regulation with PWM dimming
  • High conversion efficiency and very compact design
Output voltage options PMP30439.1
Vin (Min) (V) 230
Vin (Max) (V) 230
Vout (Nom) (V) 180
Iout (Max) (A) .2
Output Power (W) 36
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Upside Down
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT100.PDF (859 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZG8.PDF (76 KB)

Detailed overview of design layout for component placement

TIDRZG7.PDF (92 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZH0.ZIP (282 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFE8.ZIP (172 KB)

Design file that contains information on physical board layer of design PCB

TIDRZG9.PDF (328 KB)

PCB layer plot file used for generating PCB design layout

TIDRZG6.PDF (85 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

LM3445Triac dimmable offline LED driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 230 V in to 180 V out at 200 mA Constant-Current LED Driver Reference Design Apr 3, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.