PMP31139

Tiny automotive SEPIC reference design using 80-V integrated FET

PMP31139

Design files

Overview

This reference design is a small SEPIC converter using LM5158 with an integrated FET. This design has a very small board space that sets the switching frequency to 2 MHz. This means accepting some switching and magnetizing losses. Despite the losses, the efficiency is up to 400 mA and 80% and more.

Features
  • Tiny and highly integrated footprint that is ideal for space-constrained applications
  • Small FM filter and dual random spectrum are for EMI mitigation
Output voltage options PMP31139.1
Vin (Min) (V) 8
Vin (Max) (V) 18
Vout (Nom) (V) 12
Iout (Max) (A) .4
Output Power (W) 4.8
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM^Sepic- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT260.PDF (2941 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA85.PDF (168 KB)

Detailed overview of design layout for component placement

TIDMA84.PDF (264 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA87.ZIP (620 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG55.ZIP (108 KB)

Design file that contains information on physical board layer of design PCB

TIDMA86.PDF (456 KB)

PCB layer plot file used for generating PCB design layout

TIDMA83.PDF (189 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM5158-Q13-A, 85-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Tiny Auxiliary SEPIC Converter Reference Design PDF | HTML Mar 28, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.