PMP31182

Isolated bias power supply reference designs using four different topologies

PMP31182

Design files

Overview

This reference design showcases four isolated bias power supply designs using different topologies as PSR flyback, push-pull, LLC resonant and isolated DCDC module. These topologies provide specific benefits but at the same time come with trade-offs. An ample comparison of these topologies is done using four hardware designs while keeping the electrical paramaeters as similar as possible. The input and output voltage of these designs are 15V and maximum load current is 100mA. 

Features
  • Isolated bias power supply design using different topologies like PSR-flyback, Push-pull, Isolated DCDC module and LLC resonant         
  • Ample comparsion of different isolated bias power supply topologies         
  • Comparative analysis using similar electrical parameters in circuit designs for different topologies         
Output voltage options PMP31182.1
Vin (Min) (V) 12
Vin (Max) (V) 18
Vout (Nom) (V) 15
Iout (Max) (A) .1
Output Power (W) 1.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT382.PDF (1694 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCL1.PDF (347 KB)

Detailed overview of design layout for component placement

TIDMCL2.PDF (355 KB)

Detailed overview of design layout for component placement

TIDMCL3.PDF (345 KB)

Detailed overview of design layout for component placement

TIDMCL4.PDF (352 KB)

Detailed overview of design layout for component placement

TIDMCK7A.PDF (188 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCK8A.PDF (184 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCK9A.PDF (185 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCL0A.PDF (184 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCL9.ZIP (2357 KB)

Files used for 3D models or 2D drawings of IC components

TIDMCM0.ZIP (3109 KB)

Files used for 3D models or 2D drawings of IC components

TIDMCM1.ZIP (2710 KB)

Files used for 3D models or 2D drawings of IC components

TIDMCM2.ZIP (3110 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGM4.ZIP (384 KB)

Design file that contains information on physical board layer of design PCB

TIDCGM5.ZIP (397 KB)

Design file that contains information on physical board layer of design PCB

TIDCGM6.ZIP (403 KB)

Design file that contains information on physical board layer of design PCB

TIDCGM7.ZIP (388 KB)

Design file that contains information on physical board layer of design PCB

TIDMCL5.PDF (1649 KB)

PCB layer plot file used for generating PCB design layout

TIDMCL6.PDF (1740 KB)

PCB layer plot file used for generating PCB design layout

TIDMCL7.PDF (1779 KB)

PCB layer plot file used for generating PCB design layout

TIDMCL8.PDF (1686 KB)

PCB layer plot file used for generating PCB design layout

TIDMCK3.PDF (475 KB)

Detailed schematic diagram for design layout and components

TIDMCK4.PDF (483 KB)

Detailed schematic diagram for design layout and components

TIDMCK5.PDF (475 KB)

Detailed schematic diagram for design layout and components

TIDMCK6.PDF (480 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Isolated power modules (integrated transformer)

UCC14130-Q1Automotive, 1.5-W, 12-Vin to 15-Vin, 12-Vout to 15-Vout high-density > 3-kVRMS isolated DC/DC module

Data sheet: PDF | HTML
Transformer drivers

SN6507-Q1Automotive low-emission 36-V push-pull transformer driver with duty cycle control

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM25180-Q1Automotive 42-VIN PSR flyback converter with 65-V, 1.5-A integrated power MOSFET

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

UCC25800-Q1Ultra-low EMI transformer driver for isolated bias supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Isolated Bias Power Supply Reference Designs Using Four Different Topologies PDF | HTML Feb 12, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.