This reference design is an ultra-wide input, offline, high-side buck reference design that provides a 13V output at a maximum of 0.6A. The input voltage range is between 85VAC to 485VAC. The reference design uses the UCC28750 current-mode flyback controller without opto-coupler feedback. There is no isolation, the design uses a low cost current mirror to regulate the output. The design is developed to be resistant to magnetic fields up to 200mT near the inductor.
          Features
          
          
	- Wide input range: 100VDC to 630VDC
 
	- Resistant to external magnetic fields
 
	- Output short-circuit (OSC) protection
 
	- Frequency dithering for improved electromagnetic interference (EMI)
 
	- Frequency foldback and burst mode for improved light load efficiency
 
	- UCC28750 controller with low cost current mirror