PMP31344

Automotive, 12V input, 140W two-port USB Power Delivery with DisplayPort™ ALT mode reference design

PMP31344

Design files

Overview

This reference design represents an automotive USB Extended Power Range (EPR) system, providing both power and digital communication to two USB Type-C® ports. When connecting a USB-C cable, the TPS26744E-Q1 negotiates a target output voltage and maximum current with the plugged-in device. The controller then enables and properly drives a buck boost controller (LM251772), that handles the power transfer.

From the communication side, the TPS26744E-Q1 can negotiate with the connected USB device, for example, cellphones or laptops for USB-DP mode selection. Then the display casting is enabled through USB multiplexer (MUX) (TUSB564-Q1), DP MUX (TS3DV642), and Flat Panel Display (FPD)-Link serializer.

Features
  • 12V battery system
  • Dual ports USB PD charging, 140W per port
  • Supports USB DP ALT mode
  • DP to FPD-Link bridge to support remote display casting
Output voltage options PMP31344.1 PMP31344.2
Vin (Min) (V) 9 9
Vin (Max) (V) 20 20
Vout (Nom) (V) 28 28
Iout (Max) (A) 5 5
Output Power (W) 140 140
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT441.PDF (1202 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

Products

Includes TI products in the design and potential alternatives.

USB hubs & controllers

TUSB8020B-Q1Automotive Two-Port SuperSpeed 5.0Gbps USB 3.0 Hub

Data sheet: PDF | HTML
Ideal diode/ORing controllers

LM74500-Q1Reverse polarity protection controller

Data sheet: PDF | HTML
ESD protection diodes

TPD4E02B04-Q1Automotive, quad 0.25pF ±3.6V ESD protection diode for high-speed interfaces

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM25177236V-VIN four-switch buck-boost controller with I²C for USB-PD sourcing

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM251772-Q1Automotive, 36V, 4-switch buck-boost controller with I2C interface for USB-PD

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P-Q1Automotive 150-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
USB port protection ICs

TPD4S481-Q1Automotive USB Type-C™ CC/D+/D- short-to-48V and IEC ESD protection

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LMR60430-Q1Automotive, 36V, 3A synchronous buck converter with low Iq and high efficiency with minimized COUT

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS628501-Q1Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package

Data sheet: PDF | HTML
USB redrivers & multiplexers

TUSB564-Q1Automotive USB Type-C 8.1-Gbps DP Alt mode linear redriver crosspoint switch for sink side

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS26744E-Q1Automotive dual-port USB Type-C PD controller with 240W EPR and DisplayPort alternate mode

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TS3DV6426-Gbps 12-channel differential 1-to-2 and 2-to-1 mux for DVI 1.0/ DisplayPort 1.4 /HDMI 2.0

Data sheet: PDF | HTML
OR gates

SN74LVC1G32-Q1Automotive, 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06-Q1Automotive Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML

Start development

Software

Design tool

PMP31344-DESIGN — PMP31344 design files

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP31344 Automotive, 12V input, 140W two-port USB Power Delivery with DisplayPort™ ALT mode reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Automotive, 12V Input, 140W Two-Port USB Power Delivery With DisplayPort Alt Mode Reference Design PDF | HTML Jul 23, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.