PMP31365

Industrial 24V to 5V safe power supply reference design

PMP31365

Design files

Overview

This reference design enables high-efficiency and low EMI. The design operates over a wide input voltage range reducing the need for external input surge protection. The design uses the LM686x5 buck converter which is intended for functional safety relevant applications. The design includes safety features such as redundant Vin and Vout monitoring with undervoltage lockout (UVLO) and overvoltage lockout (OVLO), feedback path failure detection and thermal shutdown.

Features
  • LM686x5-Q1 integrated OVP and UVLO monitoring functions with nFLT and PG
  • Industrial functional safety-compliant power supply
  • Safe cost for external diagnostics, safe time-to- market
  • Designed for low electromagnetic interference (EMI)
  • Additional input and output window supervisors
Output voltage options PMP31365.1
Vin (Min) (V) 19.2
Vin (Max) (V) 28.8
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT225.PDF (759 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEK4.PDF (297 KB)

Detailed overview of design layout for component placement

SLVMEK6.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMEK5.ZIP (2258 KB)

Files used for 3D models or 2D drawings of IC components

SLVC904.ZIP (1991 KB)

Design file that contains information on physical board layer of design PCB

SLVMEK3.PDF (459 KB)

PCB layer plot file used for generating PCB design layout

SLVMEK2.PDF (446 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Supply-voltage supervisors

TPS3762-Q1Automotive 65-V window supervisor with ultra-low quiescent current and built-in self-test

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74803-V to 65-V back-to-back NFET ideal diode controller, -55°C to 125°C

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM68645-Q1Automotive, 65V, 4.5A synchronous functional safety buck converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Industrial 24V to 5V Safe Power Supply Reference Design PDF | HTML Oct 20, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.