PMP40269

USB Type-C™ DFP 5V 1.5A + USB Type-A 5V 2.4A Car Charger Reference Design

PMP40269

Design files

Overview

PMP40269 is a dual port car charger reference design. It has a USB Type-C™ port and a USB type-A port. The USB Type-C port can provide 5V 1.5A to USB Type-C device. The type-A port can provide 5V 2.4A, it is also capable of compensating for the effects on voltage droop when a smartphone or tablet is connected to the port using a long cable. It has a good system reliability with the integrated IEC ESD and short-to-VBUS protections. The solution efficiency is greater than 91% with USB switches at 12V input.

Features
  • Fully integratedreference design for USB Type-C DFP port
  • Short-to-VBUS protection on DP_IN and DM_IN
  • IEC ESD protection on CC1/CC2 and DP_IN/DM_IN
  • USB BC1.2 DCP charging protocols supported
  • High efficiency up to 91.7% with full load
Output voltage options PMP40269.1 PMP40269.2
Vin (Min) (V) 7 7
Vin (Max) (V) 36 36
Vout (Nom) (V) 5 5
Iout (Max) (A) 2.4 1.5
Output Power (W) 12 7.5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE26.PDF (943 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUW3.PDF (115 KB)

Detailed overview of design layout for component placement

TIDRUW2.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUW5.ZIP (29 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEB7.ZIP (549 KB)

Design file that contains information on physical board layer of design PCB

TIDRUW4.PDF (744 KB)

PCB layer plot file used for generating PCB design layout

TIDRUW1.PDF (110 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

USB power switches & charging port controllers

TPS2549USB charging port controller and 3A power switch with Cable Compensation

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS25821USB Type-C® source controller and 1.5A power switch

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LMS36555.5A, 36V Synchronous, 400kHz, Step-Down Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP40269 Test Results Dec 19, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.