PMP40970

Multiple-output isolated driver bias-supply reference design

PMP40970

Design files

Overview

This isolated open-loop LLC transformer-driver converter reference design provides four rail outputs. Each output has dual +18-V and –5-V outputs up to 0.5 W for traction inverter applications. The LLC topology allows the transformer to have significant leakage inductance, but a much smaller primary-secondary capacitance, which significantly reduces common-mode current injection through the bias transformer. This reference design offers a high level of integration and high efficiency in a compact form factor. It has passed CISPR 25 class-3 conducted EMI standard.

Features
  • Small open-loop size drives four rails
  • Compact PCB size (36.7 mm x 36 mm)
  • Passed CISPR 25 Class-3 conducted EMI standard
Output voltage options PMP40970.1 PMP40970.2 PMP40970.3 PMP40970.4
Vin (Min) (V) 24 24 24 24
Vin (Max) (V) 24 24 24 24
Vout (Nom) (V) 18 18 18 18
Iout (Max) (A) .022 .022 .022 .022
Output Power (W) .396 .396 .396 .396
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC
Topology Half Bridge- LLC Half Bridge- LLC Half Bridge- LLC Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT255.PDF (1550 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA01.PDF (218 KB)

Detailed overview of design layout for component placement

TIDMA00.PDF (147 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA03.ZIP (852 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG38.ZIP (495 KB)

Design file that contains information on physical board layer of design PCB

TIDMA02.PDF (653 KB)

PCB layer plot file used for generating PCB design layout

TIDM999.PDF (250 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC25800-Q1Ultra-low EMI transformer driver for isolated bias supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Multiple Output Isolated Driver Bias Supply Reference Design PDF | HTML Jan 25, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.