PMP40980

Multiple-output isolated SiC driver bias-supply reference design for onboard charger applications

PMP40980

Design files

Overview

This reference design is an open-loop LLC converter, which provides four 18-V and 2.5 V outputs and up to 2.4 W for onboard charger applications. UCC25800-Q1 is used as the controller. LLC topology allows the transformer to have significant leakage inductance, but a much smaller primary-secondary capacitance, which significantly reduces common-mode current injection through the bias transformer.

Features
  • Small size open-loop LLC
  • Reinforce insulation
  • Compact PCB size (55 mm * 45 mm)
Output voltage options PMP40980.1 PMP40980.2 PMP40980.3 PMP40980.4
Vin (Min) (V) 12 12 12 12
Vin (Max) (V) 12 12 12 12
Vout (Nom) (V) 20.5 20.5 20.5 20.5
Iout (Max) (A) .03 .03 .03 .03
Output Power (W) .615 .615 .615 .615
Isolated/Non-Isolated Isolated Isolated Isolated Isolated
Input Type DC DC DC DC
Topology Half Bridge- LLC Half Bridge- LLC Half Bridge- LLC Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT254.PDF (920 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM996.PDF (192 KB)

Detailed overview of design layout for component placement

TIDM995.PDF (125 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM998.ZIP (770 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG37.ZIP (533 KB)

Design file that contains information on physical board layer of design PCB

TIDM997.PDF (601 KB)

PCB layer plot file used for generating PCB design layout

TIDM994.PDF (219 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC25800-Q1Ultra-low EMI transformer driver for isolated bias supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Multiple Output Isolated SiC Driver Bias Sup. Ref. Des. for Onboard Charger Apps PDF | HTML Jan 10, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.