PMP41085

100W Automotive Infotainment Display Module Reference Design With Functional Safety Capabilities

PMP41085

Design files

Overview

This reference design showcases the 100W automotive infotainment display module power reference design with cold crank, load dump and FuSa Capabilities.

The LM74900-Q1 is the first stage of the design playing a role of protection for negative input voltage, undervoltage, locked output, and overcurrent protection. The LM5152-Q1 is the second stage to function as pre-boost controller which can boost up to a specific voltage if battery voltage is low when starting up. The device supports battery voltages down to 4.2V. At the third stage, the design uses LMQ644A2-Q1, TPS62813-Q1, and TPS745-Q1 to provide the desired voltage to the subsystem like local dimming backlight, TCON, and SerDes.Lastly the design uses a voltage monitor and comparator to monitor each rail and to aid ISO 26262 system design to achieve the targeted ASIL.

Features
  • Total 100W power rating with 4.2V battery voltage input
  • Reference design aids ISO 26262 system design to achieve the targeted ASIL
  • Support cold-crank
  • LM74900-Q1 is the automotive ideal diode with circuit breaker, undervoltage, and overvoltage protection with fault output
  • LM5152-Q1 is the automotive low-Iq synchronous boost controller for start-stop/backup battery power supply
  • LMQ644A2-Q1 is the 3-V to 36-V, low IQ, dual 6A automotive buck converter optimized for power density and low EMI
Output voltage options PMP41085.1 PMP41085.2 PMP41085.3 PMP41085.4
Vin (Min) (V) 4.2 8.5 8.5 3.3
Vin (Max) (V) 18 18 18 3.3
Vout (Nom) (V) 13.5 3.3 6 1.15
Iout (Max) (A) 7.4 4 6 3
Output Power (W) 99.9 13.2 36 3.45
Isolated/Non-Isolated
Input Type DC DC DC DC
Topology Boost- Synchronous Buck Boost- Integrated Switch Buck Boost- Integrated Switch Buck Boost- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT380.PDF (5266 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCK0.PDF (425 KB)

Detailed overview of design layout for component placement

TIDMCJ9.PDF (165 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCK2.ZIP (2767 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGM2.ZIP (1891 KB)

Design file that contains information on physical board layer of design PCB

TIDMCK1.PDF (1594 KB)

PCB layer plot file used for generating PCB design layout

TIDMCJ8.PDF (3399 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ideal diode & ORing controllers

LM74900-Q1Automotive ideal diode with circuit breaker, under- and overvoltage protection with fault output

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM5152-Q1Automotive 2.2 MHz wide VIN low IQ synchronous boost controller

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LMQ644A2-Q1Automotive, 36V, 12A, low-IQ dual-output synchronous step-down converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS62813-Q1Automotive 2.75-V to 6-V, 3-A step-down converter with fixed Fsw and SYNC in 2x3mm wettable-flanks

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS745-Q1Automotive 500-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good

Data sheet: PDF | HTML
Comparators

TLV7041-Q1Automotive nano power comparator with open-drain output

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3704-Q1Automotive multichannel window supervisor with high accuracy and compact form factor

Data sheet: PDF | HTML
Supply-voltage supervisors

TPS37-Q1Automotive 65-V window supervisor with ultra-low quiescent current and time-delay function

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 100W Automotive Infotainment Display Module Reference Design With Functional Safety Capabilities PDF | HTML Feb 6, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.