PMP4679

Class 3,Cost and Efficiency Optimized Buck Converter for PoE Applications Reference Design

PMP4679

Design files

Overview

This reference evaluation module, featuring the TPS23750 PoE DC-to-DC controller, is used for class 3 PoE applications where low-cost and high efficiency are required.

The module accepts input voltages between 37-57V ac and output 12V at 0.95A.

Features
  • Nonisolated upside-down buck
  • 12V at 0.95 A output
  • Low cost design with high efficiency (88%)
  • Uses TPS23750 IEEE802.3af PD controller with integrated DC/DC controller
  • Small board size
  • This circuit design is fully functional, tested and recommended for new designs.
Output voltage options PMP4679.1
Vin (Min) (V) 37
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) .95
Output Power (W) 11.4
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Upside Down^POE
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU614.PDF (474 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRAO1.PDF (57 K)

Detailed schematic diagram for design layout and components

SLVRAO2.PDF (110 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23750Class 3 PoE PD with flyback DC-DC controller

Data sheet: PDF
Shunt voltage references

TLV4311.5% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP4679 Test Results Sep. 16, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos