PMP7246

36-60Vin, 350W Slow Drain Modulation Power Converter with PSFB ZTE and HSHB Reference Design

PMP7246

Design files

Overview

This is a 350W High Speed Full Bridge Phase Shift ZVT Synchronous Rectification DC/DC reference design. It is built for telecom applications to supply a RF Power Amplifier stage. The design is utilizing UCC28950 voltage mode forward and average current limitation backward converter (two quadrant converter). It can modulate output voltage from 20V to 32V within 200us (at maximum 200uF of capacitive load) – so called: slow drain modulation. The converter has full load steps capability as well. It is a very small design for high sophisticated telecom applications. The system can also be used for all other two quadrant applications. Input voltage range: 36VDC-60VDC; Output voltage: 20VDC…32VDC (adjustable); Output current: 12A (18Apeak).

Features
  • Greater than 90% efficiency at full load (24V/0.5A)
  • Less than 80mW of stand-by power consumption under no load
  • Constant Current regulation feature of UCC28700DBV ensures output short-circuit protection
  • Fast Start-up
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU656.PDF (1008 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBX3.PDF (309 K)

Detailed schematic diagram for design layout and components

TIDRBX4.PDF (29 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC775.ZIP (216 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5039Half-bridge PWM controller with advanced current limit

Data sheet: PDF
AC/DC & DC/DC controllers (external FET)

UCC28950Green phase-shifted full-bridge controller with Synchronous Rectification control

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA194-16 to 80V, 500kHz current sense amplifier

Data sheet: PDF | HTML
General-purpose op amps

TLV271Single, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML
General-purpose op amps

TLV272Dual, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML
Half-bridge drivers

UCC27200A3-A, 120-V half bridge gate driver with 8-V UVLO, negative voltage handling and CMOS inputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM317L100-mA, 35-V, adjustable linear voltage regulator

Data sheet: PDF | HTML
Low-side drivers

UCC373244-A/4-A dual-channel gate driver with non-inverting inputs

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP7246 Test Results Nov. 24, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos