This 600W wide voltage input dual phase power converter uses two emulated current-mode controllers 180 degrees out of phase to minimize input and output ripple current. Compared to conventional isolated power converters, this synchronous buck architecture provides a reduced footprint and BOM cost at higher levels of efficiency, greater than 97% over several operating conditions.
          Features
          
          - Two-phase buck converter
 - 600W output power
 - 35V to 60V maximum input voltage range
 - Output voltage of 12V at 50A
 - This reference design board is tested and supported with design files and an application note