PMP7391

380VDC Input, 24V/170W Active Clamp Forward Reference Design

PMP7391

Design files

Overview

This reference design uses the UCC2894 to control an active clamp forward converter that generates an isolated 24 V at 7 A from a 380-VDC input. This supply is intended to be used with a PFC boost front end and requires an external 12-V bias voltage for housekeeping on the primary side. This supply is up to 91% efficient at full load.

Features
  • 91% efficiency
  • Clamped drain voltage for reduced emissions
  • Compact form factor 64 mm x 90 mm (2.5 in x 3.5 in)
Output voltage options PMP7391.1
Vin (Min) (V) 320
Vin (Max) (V) 380
Vout (Nom) (V) 24
Iout (Max) (A) 7
Output Power (W) 168
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU909A.PDF (1607 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKK5.PDF (2431 KB)

Detailed overview of design layout for component placement

TIDRKK4.PDF (167 KB)

Detailed overview of design layout for component placement

SLUR862A.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUR863A.PDF (167 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC289416V active clamp current mode PWM controller with N-channel clamp FET and line OV protection

Data sheet: PDF
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP7391 Test Results (Rev. A) Feb 23, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.