This Nvidia Tegra™ T40/T50 Processor Power Automotive Infotainment reference design powers the Nvidia Tegra T40/T50 Core Processor using the TPS51632Q1 and TPS51604Q1 Automotive Qualified Devices. It is targeted towards OEM or After-Market Infotainment Designs, including Rear Seat Entertainment.
Features
- 234mm2 of total power supply area (including input/output caps and inductor)
- Only 10x22uF ceramic output caps to meet load transient requirements
- 6V to 19V input support
- Scalability with phase count optimization
- ~ 87% peak efficiency at 1MHz switching frequency
- Tight Output Voltage Accuracy