PMP9774

Envelope-Tracking Power Supply Reference Design for Audio Power Amplifiers with TPS61088

PMP9774

Design files

Overview

This reference design delivers an envelope-tracking power supply circuit for audio power amplifier (PA) with TPS61088. By adding an audio envelope signal to the FB pin, the TPS61088’s output voltage can change in accordance with the envelope of the audio signal. So the TPS61088 provides a dynamically changing supply voltage to the PA. Thus the PA can always keep high efficiency in the whole output power range.

Features
  • 2.7-4.2V input voltage range
  • 5.5-11.75V output voltage range
  • The output voltage changes linearly with the amplitude of the input audio signal
  • Output voltage rise up from 5.5V to 11.75V within 1ms under a full range step up of the audio signal
  • Higher efficiency compared to that of the traditional fixed supply PA
Output voltage options PMP9774.1
Vin (Min) (V) 2.7
Vin (Max) (V) 4.2
Vout (Nom) (V) 5.5
Iout (Max) (A) 2
Output Power (W) 11
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAL0.PDF (787 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJ78.PDF (128 KB)

Detailed overview of design layout for component placement

TIDRJ77.PDF (122 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJ80.ZIP (1536 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBJ2.ZIP (616 KB)

Design file that contains information on physical board layer of design PCB

TIDRJ79.PDF (727 KB)

PCB layer plot file used for generating PCB design layout

TIDRJ76.PDF (354 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision op amps (Vos<1mV)

OPA4377Quad low-cost, low-noise, 5.5-MHz CMOS operational amplifier

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS6108810-A Fully-Integrated Synchronous Boost Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Envelope-Tracking Power Supply for Audio Power Amplifiers TPS61088 Design Guide Sep 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.