PMP9796

5V, Low-Power TEC Driver Reference Design

PMP9796

Design files

Overview

This reference design details a power management circuit that is capable of sourcing and sinking current for driving a thermoelectric cooler (TEC) to control the temperature of sensitive devices, like laser diodes or sensors. It supports a small solution based on the integrated TPS63070 buck-boost converter, requiring only a few external components. With a simple high impedance analog voltage input to control the current flowing through the TEC, the converter can be used as a power solution for a microcontroller based temperature control system.

Features
  • Source and sink current capabilities to drive a TEC
  • Positive and negative current limit
  • Up to 2-A continuous TEC current
  • 5-V input voltage
  • Single device solution
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCA8.PDF (175 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNG9.PDF (198 K)

Detailed schematic diagram for design layout and components

TIDRNH0.PDF (69 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNH1.PDF (132 K)

Detailed overview of design layout for component placement

TIDRNH3.ZIP (357 K)

Files used for 3D models or 2D drawings of IC components

TIDCCL8.ZIP (367 K)

Design file that contains information on physical board layer of design PCB

TIDRNH2.PDF (174 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS63070Wide input voltage (2V-16V) buck-boost converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9796 5V Low-Power TEC Driver Reference Design Sep. 06, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos