Software
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)
Supported products & hardware
Products
Battery fuel gauges
Hardware development
Reference design
Evaluation board
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
Products
Battery fuel gauges
Hardware development
Reference design
Evaluation board
Documentation
Quick Tips text document for Command line programmers
Software Manifest
Release Information
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
 - Supported operating systems: Windows (32 and 64 bits)
 - Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
 
Features:
- Collection of command line executables for Windows
 - Small executable size with few dependencies
 - Fast programming
 - Supports BQFS/DFFS and SREC file formats
 - Provides C API for custom code development
 - Callable from other programs for automation
 - Portable design simplifies deployment
 - Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
 
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
What's new
- Added support for BQ78350 and BQ34Z100