This reference design, using bq24600, is a highly integrated Li-ion or Li-polymer switch-mode battery charge controller solution. It allows for a highly integrated switch-mode battery charge controller designed specifically to charge Lithium Phosphate battery chemistries. The design contains a highly integrated super capacitor switch-mode charge controller, which offers a constant-frequency synchronous PWM controller with high accuracy charge current and voltage regulation, adapter current regulation, termination, charge preconditioning, and charge status monitoring, The design charges the battery in three phases: preconditioning, constant current, and constant voltage. Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup for charge termination. The design automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage.
          Features
          
          • # Series Cells: 1 to 6S
• Max Input Volts: 28V
• Max Charge Current: 10A
• Topology: Switch mode