TIDA-00041

Energy Harvesting Reference Design Solution for Ultra Low Power Boost Converter IC

TIDA-00041

Design files

Overview

This reference design is an ultra low power boost converter for energy harvesting Applications. This solution is programmed from the factory for settings compatible with most MCU’s and 3V coin cell batteries. The design is programmed to deliver a 3.1VDC maximum voltage (OV) for charging the storage element and the under voltage is programmed to 2.2VDC. The VBAT_OK indication toggles high when VSTOR ramps up at 2.8VDC and when VSTOR ramps down to 2.4VDC.

Features
  • # Series Cells: 1S
  • Max Input Volts: 5.5V
  • Max Charge Current: 50mA
  • Topology: Switch mode

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU093.PDF (801 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR062.PDF (34 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU094.PDF (183 KB)

PCB layer plot file used for generating PCB design layout

TIDR061.PDF (86 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25504Ultra Low Power Boost Converter with Battery Management for Energy Harvester | Nano-Power Management

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report TIDA-00041 Test Results Aug 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.