This reference design is a  Single-Chip Charge and Dynamic Power-Path Management IC solution. It is a complete bq24030 based circuit design and provides a convenient method to evaluate the operation and performance of the IC. The development solution includes a tested evaluation board; a user guide that contains the schematic, bill of materials, component placement, layout and the setup of the reference design; and the bq24030 data sheet. The performance of the reference design is optimized under a power supply of 5V typically. Charge current is limited to 2A.
          Features
          
          - # Series Cells: 1S
 - Max Input Volts: 5V
 - Max Charge Current: 2A
 - Topology: Linear