TIDA-00062

AISG On-Off Keying Coax Modem Transceiver Reference Design

TIDA-00062

Design files

Overview

This reference design uses the SN65HVD62 and is designed to be compliant with Antenna Interface Standards Group v2.0 specification. It has two transceivers and as such can be used to evaluate the transmit or receive channels independently or to evaluate both transceivers together in a system configuration.

Features
  • Wide input dynamic range of -15dBm to +5dBm for Receiver
  • Power delivered by the driver to the Coax can be adjusted from 0dBm to +6dBm
  • AISG compliant output emission profile
  • Supports up to 115kbps signaling
  • 3.0V to 5.5V supply range
  • This reference design is orderable

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU167.PDF (410 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR268.PDF (30 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC186.ZIP (555 KB)

Design file that contains information on physical board layer of design PCB

TIDR267.PDF (48 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Other interfaces

SN65HVD63AISG® 3.0 on and off keying coax modem transceiver

Data sheet: PDF | HTML
Other interfaces

SN65HVD62AISG® 2.0 on and off keying coax modem transceiver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report TIDA-00062 Test Results Sep 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.