TIDA-00068

Basestation Transceiver with DPD Feedback Path

TIDA-00068

Design files

Overview

The design is for a small cell base station development platform.  It provides two real receive paths, two complex transmit paths, and a shared real feedback path.  This design has macro basestation performance, but with small cell base station footprint.  The current design handles up to 20MHz of bandwidth.

Features
  • 2 Complex Tx Paths
  • 2 Shared Real FB Path
  • 2 Real Rx Paths
  • 30.72M Reference Input
  • Clocking: CDCE72010
  • Control: USB/Serial Interface
  • 6V Power Supply
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR281.PDF (47 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC012.ZIP (1940 KB)

Design file that contains information on physical board layer of design PCB

TIDR280.PDF (376 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

eFuses & hot swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A801-A, high-PSRR, ultra-low-dropout voltage regulator with low-IQ & enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7671-A, 10-V, low-dropout voltage regulator with enable & RESET with delay

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS735500-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC3484Quad-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADS4249Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
IQ modulators

TRF370315350 MHz to 4.0 GHz Quadrature Modulator, 1.5V common-mode voltage

Data sheet: PDF
IQ modulators

TRF372017300 MHz to 4.8GHz Quadrature Modulator with integrated wideband PLL/VCO

Data sheet: PDF | HTML

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.