TIDA-00069
FPGA Firmware Example of How To Interface Altera FPGAs to High-Speed LVDS-Interface Data Converters
TIDA-00069
Overview
This reference design and the associated example Verilog code can be used as a starting point for interfacing Altera FPGAs to Texas Instruments' high-speed LVDS-interface analog-to-digital converters (ADC) and digital-to-analog converters (DAC). The firmware implementation is explained and the required timing constraints are discussed.
Features
- This design is Firmware only and is discussed in detail to aid understanding
 - Example Verilog code is an easy starting point for FPGA to high-speed data converter applications
 - Design is easily expanded to other TI high-speed data converters
 - The ADC and DAC portions are split in case only one is required
 - Interface timing constraints are discussed in detail for the DAC and ADC
 - Firmware was tested using readily available TI EVMs
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) | Jul 10, 2012 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.