TIDA-00112
5V, 3-Phase, Sensorless Motor System With Variable Speed Control
TIDA-00112
Overview
This reference design provides a simple way to spin and control a 5V, 3-phase, BLDC fan motor with minimum development time and overhead. It utilizes the DRV10866, a sensorless BLDC motor driver, for the power stage and a TLC555 timer to provide a variable duty cycle PWM signal for speed control. The DRV10866 uses a 150 degree sensorless BEMF control scheme that takes away the need for external sensors on the motor.
Features
- Low Voltage, 150 Degree BEMF Sensorless Motor Control
- Speed Control Through Onboard Potentiometer
- Compact Board Size (Can Fit Onto Fan Itself)
- Can Be Powered From Micro-USB Cable, No Power Supply Required
- Low Development Overhead, Design is Orderable and Tested
- No Firmware Required, No MCU Required
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Test report | TIDA-00112 Test Results | Nov 13, 2013 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.