Hardware
DRV8824EVM — DRV8824 Evaluation Module
The DRV8824EVM is a stepper motor controller evaluation module that includes device, cabling and software to ease the evaluation of the device when driving a customer's motor.
This TIDA-00146 reference design provides an integrated motor driver solution intended to drive a bipolar stepper motor in an automotive adaptive front light positioning application. This design features off battery capabilities with 45V maximum operating supply voltage. Along with, internal shutdown functions provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature. This design incorporates the DRV8824EVM board to create the solution.
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Test results for the reference design, including efficiency graphs, test prerequisites and more
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Includes TI products in the design and potential alternatives.
The DRV8824EVM is a stepper motor controller evaluation module that includes device, cabling and software to ease the evaluation of the device when driving a customer's motor.
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | TIDA-00146 Overview | Apr 29, 2014 | |
| * | Test report | TIDA-00146 Test Results | Apr 29, 2014 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.