TIDA-00150

Automotive Resistive Pressure Sensor Interface Reference Design

TIDA-00150

Design files

Overview

This TIDA-00150 Design provides reference documentation on the PGA400-Q1 which will allow customers to quickly evaluate the automotive qualified PGA400-Q1 System on Chip (SoC) as an interface for their automotive resistive pressure sensor applications. The PGA400-Q1 has a built-in configurable Analog Front-End (AFE) with diagnostics, Sigma-Delta ADC, DACs, SPI, I2C, and a One-Wire Interface (OWI). Also with an integrated 8051 MCU and OTP memory, this chip enables a fully configurable system that can be easily matched to multiple automotive resistive pressure sensor applications. This design incorporates the PGA400Q1EVM board to create the solution.

Features
  • Full SoC with Chopper-stabilized AFE for Resistive Bridge Sensors and integrated 8051 core allowing high level of customization and reduced system complexity
  • Can serve multiple automotive pressure sensor applications as a platform product
  • Algorithms for compensating the sensor’s non-idealities can easily be implemented in software
  • On chip temperature sensor with 10 bit ADC allows for direct signal conditioning and compensation for the sensor's actual temperature environment 
  • Includes test data demonstrating capabilities of PGA400-Q1 to enable quick evaluation of product’s performance
  • AEC-Q100 Qualified
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR570.PDF (164 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC400.ZIP (1331 KB)

Design file that contains information on physical board layer of design PCB

TIDC401.ZIP (1254 KB)

Detailed schematic diagram for design layout and components

TIDR569.PDF (933 KB)

Detailed schematic diagram for design layout and components

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.