TIDA-00151
Automotive Ultrasonic Sensor Interface IC for Park Assist or Blind Spot Detection Systems
TIDA-00151
Overview
The TIDA-00151 reference design contains a PGA450-Q1 which is a system on Chip (SOC) sensor interface IC for automotive Ultrasonic sensors. It provides all signal conditioning and processing for the transducer echo signals and for calculating the distance between the transducer and objects. MCU and program memory allow for full configurability for the specific end application.
Application examples are ultrasonic park assist, self parking, blind spot detection and valet parking.
The design files for a small form factor board are included in this design, but thePGA450Q1EVM board was used to collect the test data.
Features
- Flexibility in transducer selection (40 kHz – 70 kHz)
- SoC that is highly programmable with integrated 8051 core
- Integrated LIN2.1 master transceiver
- Can be directly connected to car battery, no wide input range LDO required
- Load dump protection
- AEC Q-100
Automotive
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Test results for the reference design, including efficiency graphs, test prerequisites and more
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | TIDA-00151 Overview | May 5, 2014 | |
| * | Test report | TIDA-00151 Test Results | May 5, 2014 | |
| Technical article | Power naps: saving energy using ultrasonic sensing | PDF | HTML | Aug 16, 2016 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.