TIDA-00152

Automotive acoustic knock sensor interface reference design

TIDA-00152

Design files

Overview

This TIDA-00152 reference design utilizes a dual-channel, signal processing IC for detection of premature detonation in combustion (gasoline) engines. The heart of this design is the TPIC8101 that serves as an interface between acoustical sensors or accelerometers and automobile engine management systems. Programmable features on this device include the selection of engine knock detection sensitivity, engine resonance frequency, and sampling rate control of on-board ADC and DAC in signal processing chain. These features allow the TPIC8101 to be a flexible interface that can adapt to cost and/or processing time constraints of the customer.

Features
  • 2 channel device (cars usually have two knock sensors)
  • Programmable features (gain, bpf center freq, input freq pre-scalar)
  • Broad uC selection (nine selectable external clock frequencies)
  • Full SoC (can be used for general analog signal processing)
  • Xtal-less solution (providing there is a clock from the MCU)
  • AEC-Q100
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU286.PDF (309 KB)

Reference design overview and verified performance test data

TIDU285.PDF (632 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR520.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC365.ZIP (110 KB)

Design file that contains information on physical board layer of design PCB

TIDC366.ZIP (1475 KB)

Detailed schematic diagram for design layout and components

TIDR519.PDF (340 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

UARTs

TPIC8101Vibration and Engine Knock Sensor Interface

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide TIDA-00152 Overview Apr 11, 2014
* Test report TIDA-00152 Test Results Apr 11, 2014
Technical article Performance comparison between two automotive knock sensors PDF | HTML Jun 23, 2015
User guide TIDA-00152 User's Guide Apr 11, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.