TIDA-00173

400-V to 690-V AC Input, 50-W Flyback Isolated Power Supply Reference Design for Motor Drives

TIDA-00173

Design files

Overview

This reference design provides isolated +24V (45W), ±16 V (4.5W), and +6V (0.5W) outputs to power the control electronics in variable speed drives.  The power supply can be either powered directly from 3-phase AC mains (380Vac to 690Vac) or can be powered from the DC-link voltage (400Vdc to 1200Vdc).  This design uses a quasi-resonant flyback topology and is rated for 50-Watt total output power.  The line and load regulation of the power supply is designed to be within 5% using primary-side regulation (eliminating costly feedback components). The power supply is designed to meet the clearance, creepage, and isolation test voltages as per IEC61800-5 requirements.

Features
  • Versatile input: can be either 400V-1200V DC or 380V-690V AC
  • <5% line and load regulation
  • Protection against input UV/OV, output overload, short-circuit and loss of feedback
  • Low-cost solution by implementing primary-side regulation (eliminates feedback loop) and use of 1000V rated MOSFETSs
  • Quasi-resonant mode controller improves EMI performance
  • Designed to comply to IEC 61800-5
Output voltage options TIDA-00173.1
Vin (Min) (V) 400
Vin (Max) (V) 1200
Vout (Nom) (V) 24
Iout (Max) (A) 2
Output Power (W) 48
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Quasi Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU412B.PDF (6182 KB)

Reference design overview and verified performance test data

TIDRB37A.ZIP (156 KB)

Detailed overview of design layout for component placement

TIDRB38A.ZIP (288 KB)

Detailed overview of design layout for component placement

TIDRB36A.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC688A.ZIP (2246 KB)

Design file that contains information on physical board layer of design PCB

TIDRB39A.ZIP (349 KB)

PCB layer plot file used for generating PCB design layout

TIDRB35A.PDF (261 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28711Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 0-mV cable comp.

Data sheet: PDF | HTML
Reset & watchdog ICs

LMS33460Ultra-low power, space-saving 3-V undervoltage detector

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 400- to 690-V AC Input 50-W Flyback Isolated Power Supply for Motor Drives (Rev. B) May 1, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.