TIDA-00189
Isolated Loop Powered Thermocouple Transmitter Reference Design
TIDA-00189
Overview
The Isolated Loop powered Thermocouple Transmitter reference design is a system solution providing precision K-type thermocouple measurements for 4 to 20-mA isolated current-loop applications. This design is intended as an evaluation module for users to fast prototype and develop end-products for process-control and factory-automation. Potential challenges with thermocouples as a temperature sensor include tiny voltage outputs, low sensitivity and nonlinearity; in addition, because in industrial environments ground potential differences higher than 100V are common, thermocouple and signal conditioning circuitry must be galvanically isolated. The design files include design considerations, block diagrams, schematics, Bill of Materials (BOM), layer plots, Altium files, Gerber Files, and MSP430 Firmware.
Watch the TIDA-00349 Overview video, covering the same isolated power topology as used in the TIDA-00189 NOW
Features
- Sensor input compatible with k-Type Thermocouple probes ( -200°C to +1375°C)
 - Operating temperature of the circuit -40°C to +85°C
 - Implements Cold Junction compensation (RTD based)
 - Front End accuracy < 0.5°C (-200°C to +270°C) and < 0.15% (270°C to +1375°C)
 - 4 to 20mA current loop output signal
 - Design to meet IEC 61000-4-5
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
DAC161P997 — Single-Wire 16-bit DAC for 4-20mA Loops
MSP430F5172 — 25 MHz MCU with 32KB Flash, 2KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer
SN74LVC125A — Four-channel 1.65V-to-3.6V buffers with 3-state outputs
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Isolated Loop Powered Thermocouple Transmitter Design Guide (Rev. B) | Jul 19, 2016 | |
| Technical article | What’s next for Industry 4.0? The best new technologies shaping the future of smar | PDF | HTML | Nov 7, 2016 | 
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.