TIDA-00203
Compact CAN-to-Ethernet Converter using 32-bit ARM Cortex-M4F MCU Reference Design
TIDA-00203
Overview
This reference design demonstrates a small form-factor Controller Access Network (CAN)-to-Ethernet converter using the TM4C129XNCZAD 32-bit ARM® Cortex™-M4F MCU. Supporting 10/100 Base-T compliant with IEEE 802.3 standard, this reference design is useful for industrial drives monitoring and control, as well as Supervisory Control and Data Acquisition (SCADA) systems. The same hardware can be used as a CAN-to-Ethernet gateway or bridge with simple changes in the firmware. The gateway application is useful for monitoring remote CAN networks over Ethernet, while the bridge application is useful for coupling CAN networks via the the internet or local area netowork (LAN).
Features
- Fully integrated 10/100 Ethernet MAC and PHY with Advanced IEEE 1588 Precision Time Protocol (PTP) hardware and both Media Independent Interface (MII) and Reduced MII (RMII) support provides a compact Ethernet solution.
 - Onboard non-isolated Controller Area Network (CAN) and RS-485 PHYs provides easy interface to a variaety of fieldbus solutions. Provisional connection allows High Efficiency Isolated CAN & Profibus Interface.
 - JTAG connector for easy programming
 - Expansion connectors provide access to communication, Analog-to-Digital Converters (ADCs), and General Purpose Input and Output (GPIO) interfaces for maximum flexibility
 - 50-pin SDCC connector provided for easy interface to the MII and RMII Ethernet PHY for use with other controllers
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TM4C129LNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
TM4C129CNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
TM4C129XNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES
TM4C1292NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
TM4C1299KCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
TM4C129ENCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C1290NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY
TM4C129DNCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
TM4C1299NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
TM4C129XKCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
TM4C1292NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
TM4C129CNCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
TM4C1294KCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY
TM4C129ENCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C1290NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
TM4C129DNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
TM4C1294NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY
TM4C1297NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD
SN65HVD256 — CAN Transceiver With Fast Loop Times for Highly Loaded Networks
TM4C129EKCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Compact CAN-to-Ethernet Converter Using 32-Bit ARM Cortex-M4F MCU (Rev. A) | Feb 5, 2015 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.