TIDA-00209

Isolated Current Shunt and Voltage Measurement Reference Design for Motor Drives Using AM437x

TIDA-00209

Design files

Overview

This reference design uses the AMC130x reinforced isolated delta-sigma modulators along with AM437x Sitara™ ARM® Cortex® -A9 Processor, which implements Sinc filters on PRU-ICSS. The design provides an ability to evaluate the performance of these measurements: three motor currents, three inverter voltages, and the DC Link voltage.  Provided in the reference design is firmware to configure the Sinc filters, set the modulator frequency, and receive data from Sinc filters. A versatile run-time GUI is also provided to help the user validate the AMC130x performance and supports configuration changes to Sinc filter parameters in the Sitara™ Processor.

Features
  • Unique lower input voltage range of 50mV allows use of smaller shunt resitors enabling lower cost and heat dissipation
  • Implements Sinc3 Digital Filters on AM437x Sitara™ ARM® Cortex® -A9 Processor with proprietary programmable real-time unit (PRU-ICSS)
  • Precise measurements across reinfoced isolation barrier : calibrated accuracy of ±0.2%
  • Fast (<4uSec) response time for Short Circuit protection using Sinc3 filter with OSR of 16, eliminating the need for external components
  • Run-time Run-time GUI for complete performance analysis of modulator clock, sinc filter parameters, and currrent and voltage waveforms
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU755.PDF (9174 KB)

Reference design overview and verified performance test data

TIDRDD7.ZIP (1472 KB)

Detailed overview of design layout for component placement

TIDRDD6.ZIP (211 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDD9.ZIP (582 KB)

Files used for 3D models or 2D drawings of IC components

TIDC963.ZIP (9637 KB)

Design file that contains information on physical board layer of design PCB

TIDRDD8.ZIP (2388 KB)

PCB layer plot file used for generating PCB design layout

TIDRDD5.ZIP (762 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Isolated ADCs

AMC1305M25±250-mV input, precision current sensing reinforced isolated modulator

Data sheet: PDF | HTML
Isolated ADCs

AMC1305M05±50-mV input, precision current sensing reinforced isolated modulator

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2111.1nV/rtHz Noise, Low-Power, Precision Operational Amplifier

Data sheet: PDF | HTML
Clock buffers

CDCLVC1108Low jitter, 1:8 LVCMOS fan-out clock buffer

Data sheet: PDF | HTML
Isolated ADCs

AMC1304M05±50-mV input, precision current sensing reinforced isolated modulator with LDO

Data sheet: PDF | HTML
Arm-based processors

AM4376Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Arm-based processors

AM4377Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Instrumentation amplifiers

INA826Precision, 200-μA Supply Current, 36-V Supply Instrumentation Amplifier

Data sheet: PDF | HTML
Isolated ADCs

AMC1304M25±250-mV input, precision current sensing reinforced isolated modulator with LDO

Data sheet: PDF | HTML
Arm-based processors

AM4378Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML
Arm-based processors

AM4379Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Isolated Current Shunt and Voltage Measurement Kit for Motor Drives Using AM437x Feb 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.