TIDA-00226
32-bit ARM® Cortex™-M4F MCU based Small form factor Serial-to-Ethernet Converter
TIDA-00226
Overview
Serial communications have been widely used in grid infrastructure equipments. But the limitation of transmission distance and bandwidth of serial communication leads to demand for a more flexible and high-speed method to meet modern smart grid network migration. Ethernet has been accepted as an efficient communications method across industries in the last decade. This design demonstrates bi-directional switching and transmission between serial ports and Ethernet ports, which can enable legacy equipment that has only serial communication in their power grid to communicate with modern, Ethernet-based equipment without any changes to the existing hardware or software.
Features
• Reduced complexity , BOM cost and component count.
• 10/100 Ethernet MAC with Advanced IEEE 1588 PTP Hardware and both MII Interface and RMII Interface supported
• Provision to Connect to External Boards for Isolated Communication Interface and POE
• Onboard Non-isolated CAN and RS-485 PHY
• 50-Pin Connector for External Interface with MII/RMII Ethernet PHY
• 1024-KB Flash Memory and 256-KB Single-Cycle System SRAM
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TM4C129LNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
TM4C129CNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
TM4C129XNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES
TM4C1292NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
TM4C1299KCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
TM4C129ENCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C1290NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY
TM4C129DNCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
TM4C1299NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD
TM4C129XKCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES
TM4C1292NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII
TM4C129CNCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES
TM4C129ENCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
TM4C1294KCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY
TM4C1290NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB
TM4C129DNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES
TM4C1294NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY
TM4C1297NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD
SN65HVD256 — CAN Transceiver With Fast Loop Times for Highly Loaded Networks
TM4C129EKCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | 32-Bit ARM Cortex-M4F MCU-Based Small Form Factor Serial-to-Ethernet Converter | May 13, 2014 | |
| Technical article | Overcoming Ethernet connectivity challenges on the power grid | PDF | HTML | Jun 27, 2019 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.