TIDA-00245

Data Isolation for Loop Powered Applications Reference Design

TIDA-00245

Design files

Overview

The focus of this design is the bidirectional communication across an isolation for loop powered applications. The challenge of such a solution is first of all the limited size within sensor transmitters and in case of a loop powered system the overall current consumption.

Features
  • Isolated single wire bi-directional data transmission
  • Bit rates up to 1Mbps
  • low power data transmission
  • System Shutdown current 4uA @3V
  • Integrated 64KB FRAM with 8MBps in-system writes
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU804.PDF (2489 KB)

Reference design overview and verified performance test data

TIDRDF3.PDF (197 KB)

Detailed overview of design layout for component placement

TIDRDB8.PDF (85 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDF2.ZIP (835 KB)

Files used for 3D models or 2D drawings of IC components

TIDC969.ZIP (349 KB)

Design file that contains information on physical board layer of design PCB

TIDRDF4.PDF (1026 KB)

PCB layer plot file used for generating PCB design layout

TIDRDB9.PDF (918 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430FR596916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML

Start development

Software

Support software

TIDC968 — Data Isolation for Loop Powered Applications Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00245 Data Isolation for Loop Powered Applications Reference Design
Download options

TIDC968 Data Isolation for Loop Powered Applications Firmware

close
Latest version
Version: 01.00.00.00
Release date: Mar 15, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00245 Data Isolation for Loop Powered Applications Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc968 or www.ti.com/lit/xx/tidc968/tidc968.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC968. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Data Isolation for Loop-Powered Applications Design Guide Mar 11, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.