TIDA-00254

Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology

TIDA-00254

Design files

Overview

The 3D Machine Vision reference design employs Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) technology with cameras, sensors, motors or other peripherals. The highly differentiated 3D Machine Vision system utilizes the DLP® LightCrafter™ 4500 evaluation module (EVM), featuring the DLP4500 WXGA chipset, and enables flexible control of high resolution, accurate patterns for industrial, medical, and security applications.

Features
  • 3D scanner solution utilizing the DLP4500 chipset to enable fast and programmable patterns
  • Supports synchronized camera capture for both global and rolling shutter cameras
  • Generic OpenCV camera module for flexible low cost applications
  • Projector and camera calibration routine
  • Structured light algorithms for disparity map, depth map and point cloud generation
  • Implements both Gray code and hybrid three phase scanning techniques
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU458A.PDF (7381 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR933.PDF (176 K)

Detailed schematic diagram for design layout and components

TIDR958A.PDF (30 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU457A.PDF (112 K)

Detailed overview of design layout for component placement

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TLV621303-17V 3A Step-Down Converter in 3x3 QFN Package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS546204.5-V to 17-V, 6-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS652514.5-V TO 18-V input, 3A/2A/2A output, synchronous triple buck converter

Data sheet: PDF | HTML
AND gates

SN74AHC1G091-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate with open-drain outputs

Data sheet: PDF | HTML
AND gates

SN74HC212-ch, 4-input, 2-V to 6-V 5.2 mA drive strength AND gate

Data sheet: PDF | HTML
Digital multiplexers & encoders

SN74LVC2G157Single 2-Line to 1-Line Data Selector/Multiplexer

Data sheet: PDF | HTML
ESD protection diodes

TPD8S0098 channel 0.8-pF, 5.5-V, ±8-kV ESD protection diode for HDMI & Displayport

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TFP401165-MHz TMDS DVI receiver/deserializer & Panelbus™ integrated circuit

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04Single 1.65-V to 5.5-V inverter

Data sheet: PDF
LCD & OLED display power & drivers

TPS651454-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim & Fault Detect

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS730200-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS793200mA low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS79750-mA, ultra-low-IQ, low-dropout voltage regulator with power good

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
RS-232 transceivers

MAX32323- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML
Supervisor & reset ICs

TL7712ASingle-supply supervisor for 12-V systems with programmable delay time

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3838Active-low, open-drain, nano-power supervisors with manual reset

Data sheet: PDF | HTML
USB redrivers & multiplexers

TS3USB221High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

Data sheet: PDF | HTML
Visible products (420 to 700 nm)

DLP45000.45-inch WXGA DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
Visible products (420 to 700 nm)

DLPC350DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)

Data sheet: PDF | HTML
Voltage translators

SN74AVC1T45Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Voltage translators

SN74AVC2T45Dual-bit dual-supply bus transceiver with configurable voltage translation and 3-state outputs

Data sheet: PDF | HTML
Voltage translators

SN74AVC32T24532-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

Data sheet: PDF | HTML
Voltage translators

SN74AVC8T2458-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

DLPLCR4500EVM — DLP® LightCrafter™ 4500

The DLP® LightCrafter™ 4500 development module provides a flexible light steering solution with high brightness and resolution for industrial, medical and scientific applications. DLP LightCrafter 4500 features the 0.45 WXGA chipset and offers a compelling combination of resolution, (...)

User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support software

TIDC535 TIDA-00254 Windows Installer

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3838 Active-low, open-drain, nano-power supervisors with manual reset

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Test report TIDA-00254 Test Results (Rev. A) Apr. 21, 2016
Product overview TI DLP® Technology for 3D Machine Vision (Rev. C) Apr. 08, 2016
More literature DLP Point Cloud Generation and 3D Machine Vision Reference Design Jul. 22, 2014

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00362 High Resolution 3D Scanner for Factory Automation using DLP® Technology

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos