TIDA-00271
ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules
TIDA-00271
Overview
The ADAS Sensor Interconnect Board is intended for applications where remote sensors like cameras, LIDAR or radar modules need to be connected to a central processing ECU. The board supports up to 3 coaxial and 1 LVDS twisted pair data inputs as well as 3 FMC cable and 1 board to board connector as data outputs to a processing ECU. Camera or other sensor modules connected through the coax connector (SMB standard) are powered directly via the coaxial cable (power over coax) from the interconnect board. Because of an independent complete power solution for all ICs and power over coax on board, a single car battery or similar wide voltage supply can be directly connected to the power connector on the ADAS Sensor Interconnect Board. An on-board uC and LIN interface allow control and configuration of the Interconnect board as well as plug-and-play operation.
Features
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TPS62153A-Q1 — 3–17V 1A Automotive Step-Down Converter in 3x3 QFN package
TPS62160-Q1 — 3V-17V 1A Automotive Step-Down Converters in 2x2SON
TPS55340-Q1 — Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified
TPS62133A-Q1 — 3V - 17V 3A AUTOMOTIVE Step-Down Converter In 3X3 QFN Package
TS3USB221A-Q1 — Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch
DS90UB914A-Q1 — 25-100MHz 10/12-Bit FPD-Link III Deserializer
MSP430F2274 — 16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART
PCA9306-Q1 — Automotive 2-bit bidirectional 400-kHz I2C/SMBus voltage level translator
SN74AHC1G04-Q1 — Automotive single 2-V to 5.5-V inverter
TLVH431A-Q1 — Automotive, low-voltage adjustable precision shunt regulator
DS90UB926Q-Q1 — 5-85 MHz 24-bit Color FPD-Link III Deserializer with Bidirectional Control Channel
TPS2553-Q1 — Automotive 0.075-1.3A adj. ILIMIT, 2.5-6.5V, 85-mΩ USB power switch, active-high, reverse blocking
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Test report | TIDA-00271 Test Images | Aug 26, 2014 | |
| User guide | TIDA-00271 Design Considerations | Aug 26, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.