TIDA-00277

Automotive Cluster Chime Reference Design

TIDA-00277

Design files

Overview

This TI reference design is a 3.1-W mono fully differential audio power amplifier driving a chime and is one part of an automotive cluster system solution optimized for the mid-end cluster market. The entire cluster solution supports 4.5-40V system capabilities that can withstand cold crank, start stop, and load dump conditions.

Features
  • 3.1-W mono fully-differential class-AB audio amplifier eliminating common-mode noise designed to drive a speaker with at least 3-Ω impedance
  • Only three external components (No input coupling caps) required by the TPA6211A1-Q1 amplifier Reducing the overall external component count
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU567.PDF (413 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRAU3.PDF (195 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC657.ZIP (103 KB)

Design file that contains information on physical board layer of design PCB

TIDRAU2.PDF (27 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive audio amplifiers

TPA6211A1-Q1Automotive, 3.1-W, mono, analog input Class-AB audio amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Test report TIDA-00277 Test Results Oct 2, 2014
User guide TIDA-00277 Design Considerations Oct 2, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.