TIDA-00282
Automotive Digitally Controlled Boost Power Supply
TIDA-00282
Overview
This TI reference design is an automotive voltage boost converter module. The purpose of this module is to supply a steady voltage to vehicle electronics by boosting during voltage droop events such as engine crank. The design is based on the C2000 Real-Time Microcontroller, and will provide up to 400 Watts of power from a 12V automotive battery system. This solution supports continuous operational input voltage of 6V-16V with protection against 36V load dump to provide a stable 12V output supply with reverse battery protection.
Features
- Digitally controlled 3 phase Boost power topology implementation supporting up to 400W output power
- Digitally Controlled By-Pass Circuitry that Allows the boost power supply to be bypassed during normal operation
- N-Channel MOSFET based reverse battery protection circuit reduces the power dissipation compared to a diode implementation
- Operational input voltage range of 6V to 16V with protection against 36V load dump
- Design can be used for engine start/stop applications
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TMS320F28030 — C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC
OPA2365-Q1 — Automotive 2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers
TMS320F28030-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash
INA195A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
TPD4E001-Q1 — Automotive Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0
LMV762Q-Q1 — Low Voltage, Precision Comparator with Push-Pull Output
SN65HVDA541-Q1 — Automotive Catalog 5-V CAN Transceiver with Standby mode, I/O Level Shifting and Supply Optimization
TPS65320D-Q1 — Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Test report | TIDA-00282 Test Results (Rev. A) | Mar 2, 2015 | |
User guide | TIDA-00282 Cable Assemblies | Jan 5, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.